
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A L070-HUB-3/8-NKW |
Hub Style |
N/A 1 |
Coupling Type |
N/A Jaw |
Material |
N/A Sintered Iron |
Color |
N/A Metallic |
# of Jaws |
N/A 2 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 0.25 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 0.60 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 0.40 lb |
Dimensional Data
Bore Size |
N/A 3/8 in |
Coupling Size |
N/A L070 |
Keyway Size (W x D) |
N/A No Keyway |
Length thru Bore |
N/A 0.750 in19.05 mm |
Overall Length |
N/A 1.980 in50.29 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.250 in6 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 0.750 in19.00 mm |
Hub Length |
N/A 1.230 in31.24 mm |
Dimension G |
N/A 0.480 in12.19 mm |
Outside Diameter |
N/A 1.36 in34.54 mm |
Dimension SL |
N/A 0.380 in9.65 mm |
Dimension T |
N/A 1/4-20 |
Cubic inches |
N/A 2.27501 in³ |
Performance Data
Nominal Torque |
N/A 43.20 in·lb |
Max. Speed |
N/A 14000.00 rpm |
Rated HP at 100 rpm |
N/A 0.07 hp |
Rated HP at 1,200 rpm |
N/A 0.84 hp |
Rated HP at 1,800 rpm |
N/A 1.23 hp |
Rated HP at 3,600 rpm |
N/A 2.52 hp |
Spider Performance
Spider Performance |
N/A
|