
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A L090-HUB-19MMH7-NKW-N/LBL |
Hub Style |
N/A 1 |
Coupling Type |
N/A Jaw |
Material |
N/A Sintered Iron |
Color |
N/A Metallic |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 0.59 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 1.20 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 1.50 lb |
Dimensional Data
Bore Size |
N/A 19.00 mm |
Coupling Size |
N/A L090 |
Keyway Size (W x D) |
N/A No Keyway |
Length thru Bore |
N/A 0.82 in20.83 mm |
Overall Length |
N/A 2.150 in54.61 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.250 in6 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.000 in25.00 mm |
Hub Length |
N/A 1.32 in33.53 mm |
Dimension G |
N/A 0.52 in13.21 mm |
Outer Diameter |
N/A 2.11 in53.59 mm |
Dimension SL |
N/A 0.440 in11.18 mm |
Cubic inches |
N/A 5.87677 in³ |
Performance Data
Nominal Torque |
N/A 144 in·lb16.27 N·m |
Max. Speed |
N/A 9000.00 rpm |
Rated HP at 100 rpm |
N/A 0.23 hp |
Rated HP at 1,200 rpm |
N/A 2.76 hp |
Rated HP at 1,800 rpm |
N/A 4.11 hp |
Rated HP at 3,600 rpm |
N/A 8.28 hp |
Spider Performance
Spider Performance |
N/A
|