
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A L150-HUB-5/8 RSB-N/LBL |
Hub Style |
N/A 1 |
Coupling Type |
N/A Jaw |
Material |
N/A Sintered Iron |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 4.40 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 7.00 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 8.80 lb |
Dimensional Data
Bore Size |
N/A 5/8 in |
Coupling Size |
N/A L150 |
Length thru Bore |
N/A 1.75 in44.45 mm |
Overall Length |
N/A 4.500 in114.30 mm |
Outside Diameter |
N/A 3.75 in95.25 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.625 in16.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.875 in48.00 mm |
Hub Length |
N/A 2.75 in69.85 mm |
Dimension G |
N/A 1 in25.40 mm |
Dimension SL |
N/A 0.750 in19.05 mm |
Dimension T |
N/A 3/8-16 |
Cubic inches |
N/A 38.67188 in³ |
Performance Data
Nominal Torque |
N/A 1240.00 in·lb |
Max. Speed |
N/A 5000 rpm |
Rated HP at 100 rpm |
N/A 2.00 hp |
Rated HP at 1,200 rpm |
N/A 24.00 hp |
Rated HP at 1,800 rpm |
N/A 35.00 hp |
Rated HP at 3,600 rpm |
N/A 72.00 hp |
Spider Performance
Spider Performance |
N/A
|