
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A L276-HUB-7/8 RSB-NKW-N/SS |
Hub Style |
N/A 2 |
Coupling Type |
N/A Jaw |
Material |
N/A Cast Iron |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 19.419 lb |
Dimensional Data
Bore Size |
N/A 7/8 in |
Coupling Size |
N/A L276 |
Length thru Bore |
N/A 3.120 in79.25 mm |
Overall Length |
N/A 7.820 in198.63 mm |
Outside Diameter |
N/A 6.18 in156.97 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.875 in22.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.880 in73.00 mm |
Dimension G |
N/A 1.580 in40.13 mm |
Dimension SL |
N/A 1.560 in39.63 mm |
Dimension T |
N/A 1/2-13 |
Performance Data
Max. Speed |
N/A 1800 rpm |
Rated HP at 100 rpm |
N/A 7.50 hp |
Rated HP at 1,200 rpm |
N/A 90.00 hp |
Rated HP at 1,800 rpm |
N/A 135.00 hp |
Spider Performance
Spider Performance |
N/A
|