
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
The L Type coupling consists of two standard L Type hubs and one spider.
Unit of Measure
Specifications
| Dimensional Data
| Dimensional Data of Related Coupling
| Performance Data
| Spider Performance
| Elastomers in Compression
| Notes
Specifications
Description |
N/A L070-SPIDER OCT-SOX |
Coupling Type |
N/A Jaw |
Material |
N/A SOX (NBR) Rubber |
Insert Style |
N/A Open Center |
Color |
N/A Black |
Type |
N/A Elastomeric Insert |
Weight |
N/A 0.02 lb |
Dimensional Data
Coupling Size |
N/A L070 |
Dimension A |
N/A 1.380 in35.05 mm |
Dimension B |
N/A 0.270 in6.86 mm |
Dimension H |
N/A 0.500 in12.70 mm |
Dimension W |
N/A 0.420 in10.67 mm |
Cubic inches |
N/A 0.79985 in³ |
Performance Data
Normal Temperature Range |
N/A -40 to 212 ºF-40 to 100 ºC |
Nominal Torque |
N/A 43.20 in·lb4.90 N·m |
Angular Misalignment |
N/A 1.00 º |
Parallel Misalignment |
N/A 0.0150 in |
Shore Hardness |
N/A 80A |
Damping Capacity |
N/A High |
Chemical Resistance |
N/A Good |
Spider Performance
Spider Performance |
N/A
|
Elastomers in Compression
Elastomers in Compression |
N/A
|