
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
The L Type coupling consists of two standard L Type hubs and one spider.
Unit of Measure
Specifications
| Dimensional Data
| Dimensional Data of Related Coupling
| Performance Data
| Spider Performance
| Elastomers in Compression
Specifications
Description |
N/A L/AL075-SPIDER OCT-URE-3/4 |
Coupling Type |
N/A Jaw |
Material |
N/A Urethane |
Insert Style |
N/A Open Center |
Color |
N/A Blue |
Type |
N/A Elastomeric Insert |
Weight |
N/A 0.03 lb |
Dimensional Data
Coupling Size |
N/A L075, AL075 |
Dimension A |
N/A 1.750 in44.45 mm |
Dimension B |
N/A 0.270 in6.86 mm |
Dimension H |
N/A 0.750 in19.05 mm |
Dimension W |
N/A 0.44 in11.18 mm |
Cubic inches |
N/A 1.34750 in³ |
Performance Data
Normal Temperature Range |
N/A -30 to 160 ºF-34 to 71 ºC |
Nominal Torque |
N/A 135.00 in·lb15.30 N·m |
Angular Misalignment |
N/A 1.00 º |
Parallel Misalignment |
N/A 0.0150 in |
Shore Hardness |
N/A 55D, L050 - L110, 90 - 95A, L150 - L227 |
Damping Capacity |
N/A Low |
Chemical Resistance |
N/A Very Good |
Spider Performance
Spider Performance |
N/A
|
Elastomers in Compression
Elastomers in Compression |
N/A
|