
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
The L Type coupling consists of two standard L Type hubs and one spider.
Unit of Measure
Specifications
| Dimensional Data
| Performance Data
| Spider Performance
| Elastomers in Compression
Specifications
Description |
N/A L/AL099/100-SPIDER OCT-HYTREL-1-1/32 |
Coupling Type |
N/A Jaw |
Material |
N/A Hytrel® |
Insert Style |
N/A Open Center |
Color |
N/A Tan |
Type |
N/A Elastomeric Insert |
Weight |
N/A 0.06 lb |
Dimensional Data
Coupling Size |
N/A L099, L100, AL099, AL100 |
Dimension A |
N/A 2.540 in64.52 mm |
Dimension B |
N/A 0.43 in10.92 mm |
Dimension H |
N/A 1.030 in26.16 mm |
Dimension W |
N/A 0.61 in15.49 mm |
Cubic inches |
N/A 3.93548 in³ |
Performance Data
Normal Temperature Range |
N/A -60 to 250 ºF-51 to 121 ºC |
Nominal Torque |
N/A 792 to 1134 in·lb89.5 to 128 N·m |
Angular Misalignment |
N/A 0.50 º |
Parallel Misalignment |
N/A 0.0150 in |
Shore Hardness |
N/A 55D |
Damping Capacity |
N/A Low |
Chemical Resistance |
N/A Excellent |
Spider Performance
Spider Performance |
N/A
|
Elastomers in Compression
Elastomers in Compression |
N/A
|