
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The L Type coupling consists of two standard L Type hubs and one spider.
Unit of Measure
Specifications
| Dimensional Data
| Performance Data
| Spider Performance
| Elastomers in Compression
Specifications
Description |
N/A L050-SPIDER-SOX-85/95DURO |
Coupling Type |
N/A Jaw |
Material |
N/A SOX (NBR) Rubber |
Insert Style |
N/A Solid |
Color |
N/A Black |
Type |
N/A Elastomeric Insert |
Weight |
N/A 0.04 lb |
Dimensional Data
Coupling Size |
N/A L050 |
Dimension A |
N/A 2.120 in53.85 mm |
Dimension B |
N/A 0.270 in6.86 mm |
Dimension W |
N/A 0.420 in10.67 mm |
Cubic inches |
N/A 0.48086 in³ |
Performance Data
Normal Temperature Range |
N/A -40 to 212 ºF-40 to 100 ºC |
Nominal Torque |
N/A 26.30 in·lb2.97 N·m |
Angular Misalignment |
N/A 1.00 º |
Parallel Misalignment |
N/A 0.150 in |
Shore Hardness |
N/A 80A |
Damping Capacity |
N/A High |
Chemical Resistance |
N/A Good |
Spider Performance
Spider Performance |
N/A
|
Elastomers in Compression
Elastomers in Compression |
N/A
|