
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The L Type coupling consists of two standard L Type hubs and one spider.
Unit of Measure
Specifications
| Dimensional Data
| Performance Data
| Spider Performance
| Elastomers in Compression
Specifications
Description |
N/A L/AL110-SPIDER-HYTREL |
Coupling Type |
N/A Jaw |
Material |
N/A Hytrel® |
Insert Style |
N/A Solid |
Color |
N/A Tan |
Type |
N/A Elastomeric Insert |
Weight |
N/A 0.16 lb |
Dimensional Data
Coupling Size |
N/A L110, AL110 |
Dimension A |
N/A 3.310 in84.07 mm |
Dimension B |
N/A 0.450 in11.43 mm |
Dimension DC |
N/A 0.180 in4.57 mm |
Dimension H |
N/A 1.190 in30.23 mm |
Dimension W |
N/A 0.75 in19.05 mm |
Cubic inches |
N/A 8.21708 in³ |
Performance Data
Normal Temperature Range |
N/A -60 to 250 ºF-51 to 121 ºC |
Nominal Torque |
N/A 2268.00 in·lb256.00 N·m |
Angular Misalignment |
N/A 0.50 º |
Parallel Misalignment |
N/A 0.150 in |
Shore Hardness |
N/A 55D |
Damping Capacity |
N/A Low |
Chemical Resistance |
N/A Excellent |
Spider Performance
Spider Performance |
N/A
|
Elastomers in Compression
Elastomers in Compression |
N/A
|