
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
-
The compact design of the MDSD (Mini Disc Single Disc) Series accommodates
applications that allow for a minimum amount of space for the coupling.
The MDSD Series coupling also features a high torsional stiffness over the MD and MDS Series. The MDSD Series also has the lowest inertia of the mini disc designs.
Unit of Measure
Specifications
Description |
N/A MDSD32C-CP-3/16X1/4 |
Coupling Size |
N/A MDSD32C |
Bore Type |
N/A Finished Bore |
Type |
N/A Mini Disc Coupling |
Disc Material |
N/A Stainless Steel |
Hub Material |
N/A Aluminum |
Style |
N/A Clamp Screw |
Application |
N/A Motion Control |
Weight |
N/A 0.08 oz |
Weight (Complete Coupling w/ Min. Bores) |
N/A 1.34 oz |
Dimensional Data
Bore A |
N/A 0.188 in |
Bore B |
N/A 0.250 in |
Overall Length |
N/A 1.260 in32.00 mm |
Keyway Size |
N/A No Keyway |
Outside Diameter |
N/A 1.260 in32.00 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.118 in4.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 0.394 in10.00 mm |
Length thru Bore |
N/A 0.539 in13.70 mm |
Clamp Screw Size |
N/A M3 |
Dimension HD |
N/A 0.866 in22.00 mm |
Cubic inches |
N/A 2.00038 in³ |
Performance Data
Max. Operating Temperature |
N/A 300.00 ºF |
Nominal Torque |
N/A 18.00 in·lb |
Angular Misalignment |
N/A 1 º |
Axial Misalignment |
N/A ± 0.20 in |
Moment of Inertia |
N/A 0.0154 lb·in² |
Torsional Stiffness |
N/A 11505.00 in·lb/rad |