Unit of Measure

Specifications

Description 

N/A SXCS302-6-MOUNTING RING

Hub Style

N/A Standard

Material

N/A Steel

Weight

N/A 33.7 lb

Style

N/A Bored

Color

N/A Metallic

Coupling Series

N/A SXCS

Coupling Type

N/A Disc

Dimensional Data

Size

N/A 302-6

Overall Length (for an SX Style coupling)

N/A 5.32 in135 mm

Dimension FD

N/A 13.03 in331.0 mm

Distance between Shaft Ends (Dimension BSE)

N/A 1.08 in27.4 mm

Performance Data

Nominal Torque

N/A 177000 in·lb20000 N·m

Peak Torque

N/A 354000 in·lb40000 N·m

Max. Speed (Unbalanced)

N/A 2560 rpm

Max. Speed (Balanced)

N/A 6400 rpm

Axial Misalignment (∆ Ka)

N/A 0.224 in5.7 mm

Max. Angular Misalignment

N/A 1 º