Unit of Measure

Specifications

Description 

N/A SXCS110-6-SPCR-BSE=0.44-OAL=1.59

Hub Style

N/A Standard

Material

N/A Steel

Weight

N/A 4.75 lb

Style

N/A Bored

Color

N/A Metallic

Coupling Series

N/A SXCS

Coupling Type

N/A Disc

Dimensional Data

Size

N/A 110-6

Overall Length (for an SX Style coupling)

N/A 1.59 in40.39 mm

Dimension FD

N/A 5.04 in128.0 mm

Distance between Shaft Ends (Dimension BSE)

N/A 0.44 in11.18 mm

Performance Data

Nominal Torque

N/A 5100 in·lb575 N·m

Peak Torque

N/A 10200 in·lb1150 N·m

Max. Speed (Unbalanced)

N/A 7200 rpm

Max. Speed (Balanced)

N/A 18000 rpm

Axial Misalignment (∆ Ka)

N/A 0.083 in2.1 mm

Max. Angular Misalignment

N/A 1.5 º