Unit of Measure

Specifications

Description 

N/A SXCS132-6-SPCR-BSE=0.36-OAL=2.29

Hub Style

N/A Standard

Material

N/A Steel

Weight

N/A 9.14 lb

Style

N/A Bored

Color

N/A Metallic

Coupling Series

N/A SXCS

Coupling Type

N/A Disc

Dimensional Data

Size

N/A 132-6

Overall Length (for an SX Style coupling)

N/A 2.29 in58.17 mm

Dimension FD

N/A 5.87 in149.1 mm

Distance between Shaft Ends (Dimension BSE)

N/A 0.36 in9.15 mm

Performance Data

Nominal Torque

N/A 9700 in·lb1100 N·m

Peak Torque

N/A 19500 in·lb2200 N·m

Max. Speed (Unbalanced)

N/A 5840 rpm

Max. Speed (Balanced)

N/A 14600 rpm

Axial Misalignment (∆ Ka)

N/A 0.102 in2.6 mm

Max. Angular Misalignment

N/A 1.5 º