Unit of Measure

Specifications

Description 

N/A SXCS158-6-SPCR-BSE=0.47-OAL=2.45

Hub Style

N/A Standard

Material

N/A Steel

Weight

N/A 12.74 lb

Style

N/A Bored

Color

N/A Metallic

Coupling Series

N/A SXCS

Coupling Type

N/A Disc

Dimensional Data

Size

N/A 158-6

Overall Length (for an SX Style coupling)

N/A 2.45 in62.23 mm

Dimension FD

N/A 6.89 in175.0 mm

Distance between Shaft Ends (Dimension BSE)

N/A 0.47 in11.94 mm

Performance Data

Nominal Torque

N/A 17700 in·lb2000 N·m

Peak Torque

N/A 35400 in·lb4000 N·m

Max. Speed (Unbalanced)

N/A 4920 rpm

Max. Speed (Balanced)

N/A 12300 rpm

Axial Misalignment (∆ Ka)

N/A 0.122 in3.1 mm

Max. Angular Misalignment

N/A 1.5 º