Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 6 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Marine Split Cylindrical Expansion Type

Type

N/A Four-Bolt Plummer Block

Bearing Number

N/A LSE600BX

Housing

N/A LS10HXTL

Bearings Ratings

Cr - Dynamic Load Rating

N/A 103187 lbf459000 N

Cor - Static Load Rating

N/A 149273 lbf664000 N

Maximum Speed

N/A 1450 rpm