Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 8 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Marine Split Cylindrical Expansion Type

Type

N/A Four-Bolt Plummer Block

Bearing Number

N/A LSE800BX

Housing

N/A LS13HXTL

Bearings Ratings

Cr - Dynamic Load Rating

N/A 138033 lbf614000 N

Cor - Static Load Rating

N/A 222561 lbf990000 N

Maximum Speed

N/A 1070 rpm