Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 8 1/2 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Marine Split Cylindrical Expansion Type

Type

N/A Four-Bolt Plummer Block

Bearing Number

N/A LSE808BX

Housing

N/A LS14HXTL

Bearings Ratings

Cr - Dynamic Load Rating

N/A 159165 lbf708000 N

Cor - Static Load Rating

N/A 262577 lbf1168000 N

Maximum Speed

N/A 930 rpm