
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The heart of the LF Series coupling is the flexible base element. This
element allows the customer to make their own shaft hubs from steel bar
stock or use existing hubs. Ideal for quick prototype testing, retrofit and high
volume applications.
Unit of Measure
Notes
| Specifications
| Dimensional Data
| Performance Data
| Torsional Element Specifications
| Features
Notes
Notes |
N/A
|
Specifications
Description |
N/A LF30X-ELE-ZY-W/HDWR |
Coupling Size |
N/A LF30 |
Coupling Type |
N/A Torsional |
Material |
N/A Zytel® |
Bore Type |
N/A Element w/ Hardware |
Color |
N/A Beige |
Weight |
N/A 4.70 lb |
Dimensional Data
Thread (Dimension T) |
N/A M16 |
Length thru Bore |
N/A 1.970 in66.00 mm |
Dimension HD |
N/A 3.937 in100.00 mm |
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs |
N/A 3.750 in100.00 mm |
Cubic inches |
N/A 88.16952 in³ |
Performance Data
Normal Temperature Range |
N/A -60 to 250 ºF |
Nominal Torque |
N/A 4400.00 in·lb500.00 N·m |
Max. Torque |
N/A 12400.00 in·lb1400.00 N·m |
Max. Speed |
N/A 4000 rpm |
Max. Angular Misalignment |
N/A 0.25 º |
Max. Parallel Misalignment |
N/A 0.000 in0.00 mm |
Dynamic Torsional Stiffness |
N/A 88000.00 Nm/rad |
Dynamic Torsional Stiffness |
N/A 780000.00 in·lb/rad |
Max. Axial Misalignment (End Float) |
N/A +0.12 / -0.08 in+3 / -2 mm |
Torsional Element Specifications
Torsional Element Specifications |
N/A
|
Features
Features |
N/A
|