
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The heart of the LF Series coupling is the flexible base element. This
element allows the customer to make their own shaft hubs from steel bar
stock or use existing hubs. Ideal for quick prototype testing, retrofit and high
volume applications.
Unit of Measure
Notes
| Specifications
| Dimensional Data
| Performance Data
| Torsional Element Specifications
| Features
Notes
Notes |
N/A
|
Specifications
Description |
N/A LF8-ELE-HTR60A-W/HDWR |
Coupling Size |
N/A LF8 |
Coupling Type |
N/A Torsional |
Material |
N/A High Temperature Rubber (HTR) |
Bore Type |
N/A Element w/ Hardware |
Color |
N/A Black |
Weight |
N/A 0.65 lb |
Dimensional Data
Thread (Dimension T) |
N/A M10 |
Length thru Bore |
N/A 1.100 in42.00 mm |
Dimension HD |
N/A 2.362 in60.00 mm |
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs |
N/A 2.000 in55.00 mm |
Cubic inches |
N/A 24.50624 in³ |
Performance Data
Normal Temperature Range |
N/A -40 to 194 ºF |
Nominal Torque |
N/A 885.00 in·lb100.00 N·m |
Max. Torque |
N/A 2480.00 in·lb280.00 N·m |
Allowable Continuous Vibratory Torque |
N/A 355.00 in·lb40.00 N·m |
Max. Speed |
N/A 6500.00 rpm |
Max. Angular Misalignment |
N/A 3.00 º |
Max. Parallel Misalignment |
N/A 0.080 in2.00 mm |
Wind-Up Angle at Nominal Torque |
N/A 5.00 º |
Wind-Up Angle at Max. Torque |
N/A 14.00 º |
Dynamic Torsional Stiffness |
N/A 1500.00 Nm/rad |
Dynamic Torsional Stiffness |
N/A 13300.00 in·lb/rad |
Static Angular Stiffness |
N/A 31.90 in·lb/deg3.60 Nm/deg |
Static Axial Stiffness |
N/A 430.00 lb/in75.00 Nm/deg |
Static Radial Stiffness |
N/A 2860.00 lb/in500.00 Nm/deg |
Shore Hardness |
N/A 60A |
Torsional Element Specifications
Torsional Element Specifications |
N/A
|
Features
Features |
N/A
|