
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The heart of the LF Series coupling is the flexible base element. This
element allows the customer to make their own shaft hubs from steel bar
stock or use existing hubs. Ideal for quick prototype testing, retrofit and high
volume applications.
Unit of Measure
Notes
| Specifications
| Dimensional Data
| Performance Data
| Torsional Element Specifications
| Features
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A LF80-ELE-HTR60A-W/HDWR |
Coupling Size |
N/A LF80 |
Coupling Type |
N/A Torsional |
Material |
N/A High Temperature Rubber (HTR) |
Bore Type |
N/A Element w/ Hardware |
Color |
N/A Black |
Weight |
N/A 7.00 lb |
Dimensional Data
Thread (Dimension T) |
N/A M16 |
Length thru Bore |
N/A 2.400 in66.00 mm |
Dimension HD |
N/A 3.937 in100.00 mm |
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs |
N/A 3.750 in100.00 mm |
Cubic inches |
N/A 156.29976 in³ |
Performance Data
Normal Temperature Range |
N/A -40 to 194 ºF |
Nominal Torque |
N/A 7960.00 in·lb900.00 N·m |
Max. Torque |
N/A 18600.00 in·lb2100.00 N·m |
Allowable Continuous Vibratory Torque |
N/A 2830.00 in·lb320.00 N·m |
Max. Speed |
N/A 4000 rpm |
Max. Angular Misalignment |
N/A 2.00 º |
Max. Parallel Misalignment |
N/A 0.060 in1.50 mm |
Wind-Up Angle at Nominal Torque |
N/A 3.00 º |
Wind-Up Angle at Max. Torque |
N/A 7.50 º |
Dynamic Torsional Stiffness |
N/A 25000.00 Nm/rad |
Dynamic Torsional Stiffness |
N/A 221200.00 in·lb/rad |
Static Angular Stiffness |
N/A 300.00 in·lb/deg34.00 Nm/deg |
Static Axial Stiffness |
N/A 4850.00 lb/in850.00 Nm/deg |
Static Radial Stiffness |
N/A 16600.00 lb/in2900.00 Nm/deg |
Shore Hardness |
N/A 60A |
Torsional Element Specifications
Torsional Element Specifications |
N/A
|
Features
Features |
N/A
|