
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
-
The Beam flexible coupling is formed from one piece of aluminum rod. A spiral
slot is cut through the length of the aluminum tube forming a “spring” center
section referred to as a helical coil or beam. The flexure allowed by the beam
portion of the coupling is capable of accommodating angular, parallel and axial
misalignment while continuing to convey power between the attached shafts.
This results in a single piece, true flexible coupling.
The Miniature Beam coupling is designed for very light power transmission applications where accurate positioning of shafts is an essential requirement. It also has a very high tolerance to heat, chemicals, and corrosion that would be harmful to conventional elastomeric flexible couplings.
The Miniature Beam coupling design is very well suited for small shaft applications and the inherent requirements of start/stop/reverse applications where zero backlash and extreme positioning accuracy are important. This coupling operates either clockwise or counter clockwise without sacrificing windup or torque capabilities.
Unit of Measure
Specifications
Description |
N/A ES075-BEAM CP-5MMX5MM |
Coupling Size |
N/A ES075 |
Type |
N/A Single Beam Coupling |
Material |
N/A Anodized Aluminum |
Style |
N/A Set Screw |
Finish |
N/A Anodized Aluminum |
Weight |
N/A 0.03 oz |
Weight (Complete Coupling w/ Min. Bores) |
N/A 0.40 oz12.00 g |
Dimensional Data
Bore A |
N/A 0.197 in5.00 mm |
Bore B |
N/A 0.197 in5.00 mm |
Overall Length |
N/A 0.748 in19.00 mm |
Keyway Size |
N/A No Keyway |
Outside Diameter |
N/A 0.748 in19.00 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.157 in4.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 0.236 in6.00 mm |
Length thru Bore |
N/A 0.197 in5.00 mm |
Set Screw Size |
N/A M4 |
Cubic inches |
N/A 0.41851 in³ |
Performance Data
Max. Operating Temperature |
N/A 200.00 ºF |
Max. Speed |
N/A 10000 rpm |
Nominal Torque |
N/A 5.00 in·lb |
Max. Angular Misalignment |
N/A 5.00 º |
Axial Misalignment |
N/A ± 0.010 in |
Parallel Misalignment |
N/A 0.005 in |
Moment of Inertia |
N/A 20.1600 lb·in² |
Torsional Stiffness |
N/A 119.40 in·lb/rad |