
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
-
The ASB (Aluminum Single Beam) Series offers additional outside diameter and overall length
dimensions to the EC Series of Beam couplings. These options are extremely helpful in
applications where the space available for a coupling is limited.
The ASB series also offers slightly larger bore capacities than their equivalent size in the EC Series. The 5 sizes of the ASB Series along with the 3 clamping sizes in the EC Series give designers more options for applications with limited coupling space.
Unit of Measure
Specifications
Description |
N/A ASB3-BEAM CP-1/8X1/8 |
Coupling Size |
N/A ASB3 |
Type |
N/A Single Beam Coupling |
Material |
N/A Anodized Aluminum |
Style |
N/A Clamp Screw |
Finish |
N/A Anodized Aluminum |
Weight |
N/A 0.01 oz |
Weight (Complete Coupling w/ Min. Bores) |
N/A 0.20 oz |
Dimensional Data
Bore A |
N/A 0.125 in |
Bore B |
N/A 0.125 in |
Overall Length |
N/A 0.752 in19.10 mm |
Keyway Size |
N/A No Keyway |
Outside Diameter |
N/A 0.500 in12.70 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.118 in3.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 0.197 in5.00 mm |
Length thru Bore |
N/A 0.236 in6.00 mm |
Clamp Screw Size |
N/A M2 |
Cubic inches |
N/A 0.18800 in³ |
Performance Data
Max. Operating Temperature |
N/A 200.00 ºF |
Max. Speed |
N/A 10000 rpm |
Nominal Torque |
N/A 2.00 in·lb |
Max. Angular Misalignment |
N/A 5.00 º |
Axial Misalignment |
N/A ± 0.010 in |
Parallel Misalignment |
N/A 0.005 in |
Moment of Inertia |
N/A 0.0000 lb·in² |
Torsional Stiffness |
N/A 318.60 in·lb/rad |