
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RRU Type - Drop-Out Style
- The RRU Type Uniflex coupling is designed for fast, easy installation and removal without disrupting the connected shafts. This is ideal when servicing impellers, bearings and seals. The design consists of two steel hubs fastened with cap screws to a Uniflex double flange coupling (UF Type). The RRU is easily disassembled by simply removing the cap screws and sliding out the UF center spring section.
- This design offers “quick disconnect” for drop out requirements. It can also accommodate a slightly larger shaft diameter than the standard U Type.
- Note: A complete RRU Type coupling is comprised of 2 hubs, 2 hardware kits, and a UF Type center drop out section.
Unit of Measure
Specifications
| Dimensional Data
| Dimensional Data of Related Coupling
| Performance Data of Related Coupling
| Coupling Design
| Notes
Specifications
Description |
N/A RRU100-HDWR PKG |
Type |
N/A Drop-Out |
Material |
N/A Steel |
# of Mounting Screws Required |
N/A 1 |
Weight |
N/A 0.10 lb |
Dimensional Data
Height |
N/A 3.00 in |
Depth |
N/A 1.00 in |
Width |
N/A 5.00 in |
Cubic inches |
N/A 15.00000 in³ |
Dimensional Data of Related Coupling
Size |
N/A RRU100 |
Set Screw Size |
N/A 1/4-20 |
Overall Length |
N/A 4.900 in124.46 mm |
Pin Size |
N/A 0.313 in |
Pin Location (Dimension SL) |
N/A 0.44 in |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.438 in11.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.375 in35.00 mm |
Dimension BC |
N/A 2.680 in68.07 mm |
Dimension D |
N/A 3.120 in79.25 mm |
Flange Diameter (Dimension FD) |
N/A 3.250 in82.55 mm |
Dimension FL |
N/A 0.500 in12.70 mm |
Dimension FL1 |
N/A 0.380 in9.65 mm |
Dimension HL |
N/A 1.380 in35.05 mm |
Dimension S |
N/A 2.180 in55.37 mm |
Performance Data of Related Coupling
Max. Torque |
N/A 565.00 in·lb63.80 N·m |
Speed |
N/A 6000 rpm |
Max. Angular Offset |
N/A 3.00 º |
Max. Parallel Offset |
N/A 0.030 in0.76 mm |
Wind-Up Angle at Max. Torque |
N/A 1.03 º |
Max. Recommended End Play |
N/A 0.040 in1.02 mm |
Rated HP at 100 rpm |
N/A 0.90 hp |
Coupling Design
Coupling Design |
N/A
Flexible Spring Type Coupling with Exclusive Triple Wound Spring Design
|