
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
UFH Type - Flange-to-Shaft
- A flange-to-shaft configuration, this couples flange mounted equipment to a shaft with all the benefits of Uniflex versatility. The stock flange plate is the same as used on the UF Type.
The one-piece UFH Type coupling is similar to the U Type, except that one hub is replaced by a flange plate. Stock flange sizes are shown in the Dimensional Data table below but other sizes can be made to order. As with the other Uniflex styles, this coupling compensates for high degrees of angular and parallel misalignment with very little backlash or windup and is reliable in harsh or severe environments.
Regular and short versions are available for each size to accommodate different overall length requirements. For increased versatility, the hub can be modified with a tapered, spline, hex or square bore. The standard hub is furnished with either a pre-drilled pin hole or with a keyway and set screw. Specify when ordering.
- Note: The UFH Type coupling does not come with assembly hardware. Assembly hardware must be purchased separately.
Unit of Measure
Specifications
Description |
N/A UFH125R-CP-1-1/4-1/4X1/8KW |
Hub Style |
N/A Regular |
Type |
N/A Flange-to-Shaft |
Material |
N/A Steel |
Weight |
N/A 3.15 lb |
Color |
N/A Gray/Metallic |
Bore Type |
N/A Finished Bore |
# of Mounting Screws Required |
N/A 3 |
Dimensional Data
Bore Size |
N/A 1 1/4 in |
Hub Size |
N/A UFH125R |
Set Screw Thread Size (Dimension T) |
N/A 3/8-16 |
Keyway Size (W x D) |
N/A 1/4 x 1/8 in |
Dimension HD |
N/A 2.170 in55.12 mm |
Overall Length |
N/A 3.75 in95.25 mm |
Pin Location (Dimension SL) |
N/A 0.62 in |
Length thru Bore |
N/A 1.280 in32.51 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.625 in15.88 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.25 in32.00 mm |
Dimension BC |
N/A 3.120 in79.25 mm |
Dimension D |
N/A 3.560 in90.42 mm |
Flange Diameter (Dimension FD) |
N/A 3.680 in93.47 mm |
Dimension FL |
N/A 0.500 in12.70 mm |
Mounting Screw Thread Size |
N/A 5/16-18 |
Cubic inches |
N/A 50.78400 in³ |
Performance Data
Operating Temperature Range |
N/A -40 to 250 ºF |
Max. Torque |
N/A 755 in·lb |
Max. Speed |
N/A 6000 rpm |
Max. Recommended End Play |
N/A 0.040 in1.02 mm |
Max. Parallel Offset |
N/A 0.044 in1.12 mm |
Wind-Up Angle at Nominal Torque |
N/A 1.85 º |
Wind-Up Angle at Max. Torque |
N/A 4.5 º |
Rated HP at 100 rpm |
N/A 1.21 hp |
# of Set Screws Required |
N/A 1 |
Coupling Design
Coupling Design |
N/A
Flexible Spring Type Coupling with Exclusive Triple Wound Spring Design
|