
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RRU Type - Drop-Out Style
- The RRU Type Uniflex coupling is designed for fast, easy installation and removal without disrupting the connected shafts. This is ideal when servicing impellers, bearings and seals. The design consists of two steel hubs fastened with cap screws to a Uniflex double flange coupling (UF Type). The RRU is easily disassembled by simply removing the cap screws and sliding out the UF center spring section.
- This design offers “quick disconnect” for drop out requirements. It can also accommodate a slightly larger shaft diameter than the standard U Type.
- Note: A complete RRU Type coupling is comprised of 2 hubs, 2 hardware kits, and a UF Type center drop out section.
Unit of Measure
Specifications
Description |
N/A RRU75-HUB-1-1/4-1/4X1/8KW |
Hub Style |
N/A RRU Hub |
Coupling Type |
N/A Drop-Out |
Material |
N/A Steel |
Color |
N/A Gray/Metallic |
Bore Type |
N/A Finished Bore |
Weight |
N/A 0.90 lb |
Dimensional Data
Bore Size |
N/A 1 1/4 in |
Coupling |
N/A RRU75 |
Set Screw Thread Size (Dimension T) |
N/A 1/4-20 |
Keyway Size (W x D) |
N/A 1/4 x 1/8 in |
Overall Length |
N/A 4.270 in108.46 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.375 in9.53 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.25 in31.75 mm |
Dimension BC |
N/A 2.000 in50.80 mm |
Dimension D |
N/A 2.380 in60.45 mm |
Dimension FD |
N/A 2.500 in63.50 mm |
Dimension FL1 |
N/A 0.380 in9.65 mm |
Dimension HD |
N/A 2.500 in63.50 mm |
Dimension HL |
N/A 1.250 in31.75 mm |
Dimension S |
N/A 1.810 in45.97 mm |
Pin Location (Dimension SL) |
N/A 0.620 in |
Pin Size |
N/A 1/8 in |
Cubic inches |
N/A 7.81250 in³ |
Performance Data
Max. Torque |
N/A 175.00 in·lb |
Max. Speed |
N/A 20000.00 rpm |
Max. Recommended End Play |
N/A 0.040 in1.02 mm |
Max. Parallel Offset |
N/A 0.028 in0.71 mm |
Max. Angular Offset |
N/A 4.50 º |
Wind-Up Angle at Max. Torque |
N/A 1.82 º |
Rated HP at 100 rpm |
N/A 0.28 hp |
# of Set Screws Required per Hub |
N/A 1 |
Normal Temperature Range |
N/A -40 to 240 ºF |
Max. Torque |
N/A 175 in·lb |
Coupling Design
Coupling Design |
N/A
Flexible Spring Type Coupling with Exclusive Triple Wound Spring Design
|