
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
UFH Type - Flange-to-Shaft
- A flange-to-shaft configuration, this couples flange mounted equipment to a shaft with all the benefits of Uniflex versatility. The stock flange plate is the same as used on the UF Type.
The one-piece UFH Type coupling is similar to the U Type, except that one hub is replaced by a flange plate. Stock flange sizes are shown in the Dimensional Data table below but other sizes can be made to order. As with the other Uniflex styles, this coupling compensates for high degrees of angular and parallel misalignment with very little backlash or windup and is reliable in harsh or severe environments.
Regular and short versions are available for each size to accommodate different overall length requirements. For increased versatility, the hub can be modified with a tapered, spline, hex or square bore. The standard hub is furnished with either a pre-drilled pin hole or with a keyway and set screw. Specify when ordering.
- Note: The UFH Type coupling does not come with assembly hardware. Assembly hardware must be purchased separately.
Unit of Measure
Specifications
Description |
N/A UFH100S-CP-1"-1/4X1/8KW |
Hub Style |
N/A Short |
Type |
N/A Flange-to-Shaft |
Material |
N/A Steel |
Weight |
N/A 2.30 lb |
Color |
N/A Gray/Metallic |
Bore Type |
N/A Finished Bore |
# of Mounting Screws Required |
N/A 3 |
Dimensional Data
Bore Size |
N/A 1 in |
Hub Size |
N/A UFH100S |
Set Screw Thread Size (Dimension T) |
N/A 1/4-20 |
Keyway Size (W x D) |
N/A 1/4 x 1/8 in |
Dimension HD |
N/A 2.110 in53.59 mm |
Overall Length |
N/A 2.880 in73.15 mm |
Pin Location (Dimension SL) |
N/A 0.560 in |
Length thru Bore |
N/A 1.000 in25.40 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.438 in11.13 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.000 in25.00 mm |
Dimension BC |
N/A 2.680 in68.07 mm |
Dimension D |
N/A 3.120 in79.25 mm |
Flange Diameter (Dimension FD) |
N/A 3.250 in82.55 mm |
Dimension FL |
N/A 0.380 in9.65 mm |
Mounting Screw Thread Size |
N/A 5/16-18 |
Cubic inches |
N/A 30.42000 in³ |
Performance Data
Operating Temperature Range |
N/A -40 to 250 ºF |
Max. Torque |
N/A 565 in·lb |
Max. Speed |
N/A 6000 rpm |
Max. Recommended End Play |
N/A 0.020 in0.51 mm |
Max. Parallel Offset |
N/A 0.030 in0.76 mm |
Wind-Up Angle at Nominal Torque |
N/A 1.03 º |
Wind-Up Angle at Max. Torque |
N/A 3.00 º |
Rated HP at 100 rpm |
N/A 0.90 hp |
# of Set Screws Required |
N/A 1 |
Coupling Design
Coupling Design |
N/A
Flexible Spring Type Coupling with Exclusive Triple Wound Spring Design
|