
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
UF Type - Flange-to-Flange
- This coupling is actually the center dropout section of the RRU Type, but it can be purchased separately for direct flange-to-flange mounting of the driving unit to the driven. The UF Type coupling compensates for high misalignment to protect connected equipment, yet it is also well-suited for applications which require negligible backlash or windup and reliability under high temperature conditions. Stock flange sizes are shown in the Dimensional Data table below, but other sizes can be provided to meet special mounting requirements.
- This flange-to-flange type is designed to connect flange mounted equipment to another flange while compensating for misalignment. It is also the center drop out section of the RRU Type.
- Note: The UF Type Drop Out does not come with assembly hardware. Assembly hardware must be purchased separately.
Unit of Measure
Specifications
Description |
N/A UF75-DROP OUT-S=1.81 |
Hub Style |
N/A Drop Out |
Coupling Type |
N/A Flange-to-Flange |
Material |
N/A Steel |
Color |
N/A Gray/Metallic |
# of Mounting Screws Required |
N/A 3 |
Weight |
N/A 0.33 lb |
Dimensional Data
Coupling |
N/A UF75 |
Set Screw Thread Size (Dimension T) |
N/A No Setscrew |
Length (Dimension S) |
N/A 1.81 in |
Min. Bore (Dimension ID) |
N/A 0.375 in9.53 mm |
Max. Bore (Dimensions ID) |
N/A 1.25 in31.75 mm |
Dimension BC |
N/A 2.000 in50.80 mm |
Dimension D |
N/A 2.380 in60.45 mm |
Dimension FD |
N/A 2.500 in63.50 mm |
Dimension FL1 |
N/A 0.380 in9.65 mm |
Dimension HD |
N/A 2.500 in63.50 mm |
Dimension S |
N/A 1.810 in45.97 mm |
Pin Location (Dimension SL) |
N/A 0.620 in |
Pin Size |
N/A 1/8 in |
Mounting Screw Thread Size |
N/A 1/4-20 |
Cubic inches |
N/A 26.68750 in³ |
Performance Data
Max. Torque |
N/A 175.00 in·lb |
Max. Speed |
N/A 20000.00 rpm |
Max. Recommended End Play |
N/A 0.040 in1.02 mm |
Max. Parallel Offset |
N/A 0.028 in0.71 mm |
Max. Angular Offset |
N/A 4.50 º |
Wind-Up Angle at Max. Torque |
N/A 1.82 º |
Rated HP at 100 rpm |
N/A 0.28 hp |
Coupling Design
Coupling Design |
N/A
Flexible Spring Type Coupling with Exclusive Triple Wound Spring Design
|