
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
UF Type - Flange-to-Flange
- This coupling is actually the center dropout section of the RRU Type, but it can be purchased separately for direct flange-to-flange mounting of the driving unit to the driven. The UF Type coupling compensates for high misalignment to protect connected equipment, yet it is also well-suited for applications which require negligible backlash or windup and reliability under high temperature conditions. Stock flange sizes are shown in the Dimensional Data table below, but other sizes can be provided to meet special mounting requirements.
- This flange-to-flange type is designed to connect flange mounted equipment to another flange while compensating for misalignment. It is also the center drop out section of the RRU Type.
- Note: The UF Type Drop Out does not come with assembly hardware. Assembly hardware must be purchased separately.
Unit of Measure
Specifications
Description |
N/A UF137-DROP OUT |
Hub Style |
N/A Drop Out |
Coupling Type |
N/A Flange-to-Flange |
Material |
N/A Steel |
Color |
N/A Gray/Metallic |
# of Mounting Screws Required |
N/A 3 |
Weight |
N/A 4.91 lb |
Dimensional Data
Coupling |
N/A UF137 |
Set Screw Thread Size (Dimension T) |
N/A No Setscrew |
Length (Dimension S) |
N/A 2.81 in |
Min. Bore (Dimension ID) |
N/A 0.625 in15.88 mm |
Max. Bore (Dimensions ID) |
N/A 1.875 in47.63 mm |
Dimension BC |
N/A 3.750 in95.25 mm |
Dimension D |
N/A 4.250 in107.95 mm |
Dimension FD |
N/A 4.380 in111.25 mm |
Dimension FL |
N/A 0.500 in12.70 mm |
Dimension FL1 |
N/A 0.500 in12.70 mm |
Dimension HD |
N/A 3.250 in82.55 mm |
Dimension S |
N/A 2.810 in71.37 mm |
Pin Location (Dimension SL) |
N/A 0.690 in |
Pin Size |
N/A 3/8 in |
Mounting Screw Thread Size |
N/A 3/8-16 |
Cubic inches |
N/A 125.27413 in³ |
Performance Data
Max. Torque |
N/A 1260.00 in·lb |
Max. Speed |
N/A 6000 rpm |
Max. Recommended End Play |
N/A 0.040 in1.02 mm |
Max. Parallel Offset |
N/A 0.035 in0.89 mm |
Max. Angular Offset |
N/A 3.00 º |
Wind-Up Angle at Max. Torque |
N/A 1.85 º |
Rated HP at 100 rpm |
N/A 2.02 hp |
Coupling Design
Coupling Design |
N/A
Flexible Spring Type Coupling with Exclusive Triple Wound Spring Design
|