
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
UF Type - Flange-to-Flange
- This coupling is actually the center dropout section of the RRU Type, but it can be purchased separately for direct flange-to-flange mounting of the driving unit to the driven. The UF Type coupling compensates for high misalignment to protect connected equipment, yet it is also well-suited for applications which require negligible backlash or windup and reliability under high temperature conditions. Stock flange sizes are shown in the Dimensional Data table below, but other sizes can be provided to meet special mounting requirements.
- This flange-to-flange type is designed to connect flange mounted equipment to another flange while compensating for misalignment. It is also the center drop out section of the RRU Type.
- Note: The UF Type Drop Out does not come with assembly hardware. Assembly hardware must be purchased separately.
Unit of Measure
Specifications
Description |
N/A UF150-DROP OUT |
Hub Style |
N/A Drop Out |
Coupling Type |
N/A Flange-to-Flange |
Material |
N/A Steel |
Color |
N/A Gray/Metallic |
# of Mounting Screws Required |
N/A 4 |
Weight |
N/A 8.00 lb |
Dimensional Data
Coupling |
N/A UF150 |
Set Screw Thread Size (Dimension T) |
N/A No Setscrew |
Length (Dimension S) |
N/A 3.44 in |
Min. Bore (Dimension ID) |
N/A 0.750 in19.05 mm |
Max. Bore (Dimensions ID) |
N/A 2.125 in53.98 mm |
Dimension BC |
N/A 4.380 in111.25 mm |
Dimension D |
N/A 5.000 in127.00 mm |
Dimension FD |
N/A 5.380 in136.65 mm |
Dimension FL |
N/A 0.620 in15.75 mm |
Dimension FL1 |
N/A 0.500 in12.70 mm |
Dimension HD |
N/A 3.75 in95.25 mm |
Dimension S |
N/A 3.440 in87.38 mm |
Pin Location (Dimension SL) |
N/A 0.820 in |
Pin Size |
N/A 3/8 in |
Mounting Screw Thread Size |
N/A 3/8-16 |
Cubic inches |
N/A 221.71410 in³ |
Performance Data
Max. Torque |
N/A 1890.00 in·lb |
Max. Speed |
N/A 3000 rpm |
Max. Recommended End Play |
N/A 0.040 in1.02 mm |
Max. Parallel Offset |
N/A 0.041 in1.04 mm |
Max. Angular Offset |
N/A 3.00 º |
Wind-Up Angle at Max. Torque |
N/A 0.85 º |
Rated HP at 100 rpm |
N/A 3.02 hp |
Coupling Design
Coupling Design |
N/A
Flexible Spring Type Coupling with Exclusive Triple Wound Spring Design
|