
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
U Type Shaft-to-Shaft
- The U Type is the basis for all Uniflex couplings. It is a shaft-to-shaft flexible coupling with a simple one piece design, making it ideal for indexing, robotic or positioning applications. The U Type consists of a triple-wound flexible steel spring brazed to a steel hub at each end. This all steel design ensures optimum equipment protection in severe environments and/or high temperature applications. Regular and short versions are available for most sizes to accommodate different overall length requirements. Special hub or bore modifications are also possible. These units can be supplied with either pin holes or with keyways and set screws. Lovejoy does not recommend the reboring of uniflex couplings by customers due to potential damage to the brazed joint.
- This is a durable one-piece flexible coupling for general purpose shaft-to- shaft applications. It is the basis for all Uniflex coupling types.
Unit of Measure
Specifications
Description |
N/A U37R-CP-1/4X1/4-NKW BE |
Hub Style |
N/A Regular |
Type |
N/A Shaft-to-Shaft |
Material |
N/A Steel |
Weight |
N/A 0.27 lb |
Color |
N/A Gray/Metallic |
Bore Type |
N/A Finished Bore |
Dimensional Data
Bore Size |
N/A 1/4 x 1/4 in |
Hub Size |
N/A U37R |
Set Screw Thread Size (Dimension T) |
N/A 10-24 |
Keyway Size (W x D) |
N/A No Keyway |
Dimension HD |
N/A 0.860 in21.84 mm |
Overall Length |
N/A 2.060 in52.32 mm |
Pin Location (Dimension SL) |
N/A 0.250 in |
Length thru Bore |
N/A 0.520 in13.21 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.250 in6 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 0.375 in9.53 mm |
Cubic inches |
N/A 1.52358 in³ |
Performance Data
Operating Temperature Range |
N/A -40 to 250 ºF |
Max. Torque |
N/A 39.00 in·lb |
Max. Speed |
N/A 30000.00 rpm |
Axial Misalignment (∆ Ka) |
N/A 0.020 in0.51 mm |
Max. Parallel Misalignment |
N/A 0.014 in0.36 mm |
Wind-Up Angle at Nominal Torque |
N/A 1.78 º |
Wind-Up Angle at Max. Torque |
N/A 4.5 º |
Rated HP at 100 rpm |
N/A 0.06 hp |
# of Set Screws Required per Hub |
N/A 1 |
Coupling Design
Coupling Design |
N/A
Flexible Spring Type Coupling with Exclusive Triple Wound Spring Design
|