
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RRU Type - Drop-Out Style
- The RRU Type Uniflex coupling is designed for fast, easy installation and removal without disrupting the connected shafts. This is ideal when servicing impellers, bearings and seals. The design consists of two steel hubs fastened with cap screws to a Uniflex double flange coupling (UF Type). The RRU is easily disassembled by simply removing the cap screws and sliding out the UF center spring section.
- This design offers “quick disconnect” for drop out requirements. It can also accommodate a slightly larger shaft diameter than the standard U Type.
- Note: A complete RRU Type coupling is comprised of 2 hubs, 2 hardware kits, and a UF Type center drop out section.
Unit of Measure
Specifications
Description |
N/A RRU150-HUB-7/8-NKW |
Hub Style |
N/A RRU Hub |
Coupling Type |
N/A Drop-Out |
Material |
N/A Steel |
Color |
N/A Gray/Metallic |
Bore Type |
N/A Finished Bore |
Weight |
N/A 10.00 lb |
Dimensional Data
Bore Size |
N/A 7/8 in |
Coupling |
N/A RRU150 |
Set Screw Thread Size (Dimension T) |
N/A 3/8-16 |
Keyway Size (W x D) |
N/A No Keyway |
Overall Length |
N/A 7.660 in194.56 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.750 in19.05 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.125 in53.98 mm |
Dimension BC |
N/A 4.380 in111.25 mm |
Dimension D |
N/A 5.000 in127.00 mm |
Dimension FD |
N/A 5.380 in136.65 mm |
Dimension FL |
N/A 0.620 in15.75 mm |
Dimension FL1 |
N/A 0.500 in12.70 mm |
Dimension HD |
N/A 3.75 in95.25 mm |
Dimension HL |
N/A 2.120 in53.85 mm |
Dimension S |
N/A 3.440 in87.38 mm |
Pin Location (Dimension SL) |
N/A 0.820 in |
Pin Size |
N/A 3/8 in |
Cubic inches |
N/A 61.36213 in³ |
Performance Data
Max. Torque |
N/A 1890.00 in·lb |
Max. Speed |
N/A 3000 rpm |
Max. Recommended End Play |
N/A 0.040 in1.02 mm |
Max. Parallel Offset |
N/A 0.041 in1.04 mm |
Max. Angular Offset |
N/A 3.00 º |
Wind-Up Angle at Max. Torque |
N/A 0.85 º |
Rated HP at 100 rpm |
N/A 3.02 hp |
# of Set Screws Required per Hub |
N/A 1 |
Max. Torque |
N/A 1890 in·lb |
Coupling Design
Coupling Design |
N/A
Flexible Spring Type Coupling with Exclusive Triple Wound Spring Design
|