
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RRU Type - Drop-Out Style
- The RRU Type Uniflex coupling is designed for fast, easy installation and removal without disrupting the connected shafts. This is ideal when servicing impellers, bearings and seals. The design consists of two steel hubs fastened with cap screws to a Uniflex double flange coupling (UF Type). The RRU is easily disassembled by simply removing the cap screws and sliding out the UF center spring section.
- This design offers “quick disconnect” for drop out requirements. It can also accommodate a slightly larger shaft diameter than the standard U Type.
- Note: A complete RRU Type coupling is comprised of 2 hubs, 2 hardware kits, and a UF Type center drop out section.
Unit of Measure
Specifications
Description |
N/A RRU137-HUB-5/8-NKW |
Hub Style |
N/A RRU Hub |
Coupling Type |
N/A Drop-Out |
Material |
N/A Steel |
Color |
N/A Gray/Metallic |
Bore Type |
N/A Finished Bore |
Weight |
N/A 3.96 lb |
Dimensional Data
Bore Size |
N/A 5/8 in |
Coupling |
N/A RRU137 |
Set Screw Thread Size (Dimension T) |
N/A 3/8-16 |
Keyway Size (W x D) |
N/A No Keyway |
Overall Length |
N/A 6.530 in165.86 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.625 in15.88 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.875 in47.63 mm |
Dimension BC |
N/A 3.750 in95.25 mm |
Dimension D |
N/A 4.250 in107.95 mm |
Dimension FD |
N/A 4.380 in111.25 mm |
Dimension FL |
N/A 0.500 in12.70 mm |
Dimension FL1 |
N/A 0.500 in12.70 mm |
Dimension HD |
N/A 3.250 in82.55 mm |
Dimension HL |
N/A 1.880 in47.75 mm |
Dimension S |
N/A 2.810 in71.37 mm |
Pin Location (Dimension SL) |
N/A 0.690 in |
Pin Size |
N/A 3/8 in |
Cubic inches |
N/A 36.06667 in³ |
Performance Data
Max. Torque |
N/A 1260.00 in·lb |
Max. Speed |
N/A 6000 rpm |
Max. Recommended End Play |
N/A 0.040 in1.02 mm |
Max. Parallel Offset |
N/A 0.035 in0.89 mm |
Max. Angular Offset |
N/A 3.00 º |
Wind-Up Angle at Max. Torque |
N/A 1.85 º |
Rated HP at 100 rpm |
N/A 2.02 hp |
# of Set Screws Required per Hub |
N/A 1 |
Max. Torque |
N/A 1260 in·lb |
Coupling Design
Coupling Design |
N/A
Flexible Spring Type Coupling with Exclusive Triple Wound Spring Design
|