
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The LC Type coupling consists of one standard L Type hub (without collar
attachment), one LC Type hub (provides collar attachment), one standard
snap wrap center and one collar with screws.
In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
Unit of Measure
Specifications
Description |
N/A LC100-HUB-1-1/4-1/4X1/8KW |
Hub Style |
N/A 1 |
Coupling Type |
N/A Jaw |
Material |
N/A Sintered Iron |
Color |
N/A Metallic |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 1.22 lb |
Weight - Solid |
N/A 3.50 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 2.50 lb |
Dimensional Data
Bore Size |
N/A 1 1/4 in |
Coupling Size |
N/A LC100 |
Thread (Dimension T) |
N/A 5/16-18 |
Keyway Size (W x D) |
N/A 1/4 x 1/8 in |
Length thru Bore |
N/A 1.38 in35.05 mm |
Overall Length |
N/A 3.50 in88.90 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.437 in11.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.370 in35.00 mm |
Hub Length |
N/A 2.130 in54.10 mm |
Dimension CD |
N/A 3.110 in78.99 mm |
Dimension G |
N/A 0.750 in19.05 mm |
Outside Diameter |
N/A 2.53 in64.26 mm |
Dimension SL |
N/A 0.440 in11.18 mm |
Cubic inches |
N/A 13.63392 in³ |
Performance Data
Nominal Torque |
N/A 417.00 in·lb |
Max. Speed |
N/A 7000.00 rpm |
Moment of Inertia (Solid) WR2 |
N/A 2.783 lb·in² |
Rated HP at 1 000 rpm |
N/A 0.66 kW |
Rated HP at 1,200 rpm |
N/A 7.92 hp |
Rated HP at 1,800 rpm |
N/A 11.90 hp |
Rated HP at 3,600 rpm |
N/A 23.76 hp |
Spider Performance
Spider Performance |
N/A
|