
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The LC Type coupling consists of one standard L Type hub (without collar
attachment), one LC Type hub (provides collar attachment), one standard
snap wrap center and one collar with screws.
In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
Unit of Measure
Specifications
Description |
N/A LC110-HUB-42MMH7-12X3.3MMKW |
Hub Style |
N/A 1 |
Coupling Type |
N/A Jaw |
Material |
N/A Sintered Iron |
Color |
N/A Metallic |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 2.55 lb |
Weight - Solid |
N/A 6.60 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 5.00 lb |
Dimensional Data
Bore Size |
N/A 42 mm |
Coupling Size |
N/A LC110 |
Keyway Size (W x D) |
N/A 12 X 3.3 mm |
Length thru Bore |
N/A 1.690 in42.93 mm |
Overall Length |
N/A 4.25 in107.95 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.625 in16.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.620 in41 mm |
Approx. Bore |
N/A 2.56 in65.02 mm |
Dimension CBD |
N/A 3.810 in96.77 mm |
Dimension G |
N/A 0.870 in22.10 mm |
Outside Diameter |
N/A 3.31 in84.07 mm |
Dimension SL |
N/A 0.750 in19.05 mm |
Cubic inches |
N/A 28.04762 in³ |
Performance Data
Nominal Torque |
N/A 792.00 in·lb89.48 N·m |
Max. Speed |
N/A 5000 rpm |
Moment of Inertia WR2 |
N/A 8.993 lb·in² |
Rated HP at 1 000 rpm |
N/A 1.26 kW |
Rated HP at 1,200 rpm |
N/A 15.12 hp |
Rated HP at 1,800 rpm |
N/A 23.00 hp |
Rated HP at 3,600 rpm |
N/A 45.36 hp |
Spider Performance
Spider Performance |
N/A
|