
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The LC Type coupling consists of one standard L Type hub (without collar
attachment), one LC Type hub (provides collar attachment), one standard
snap wrap center and one collar with screws.
In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
Unit of Measure
Specifications
Description |
N/A LC225-HUB-65MMH7-NKW |
Hub Style |
N/A 2 |
Coupling Type |
N/A Jaw |
Material |
N/A Sintered Iron |
Color |
N/A Metallic |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 7.35 lb |
Weight - Solid |
N/A 23.00 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 18.00 lb |
Dimensional Data
Bore Size |
N/A 65.00 mm |
Coupling Size |
N/A LC225 |
Keyway Size (W x D) |
N/A No Keyway |
Length thru Bore |
N/A 2.190 in55.63 mm |
Overall Length |
N/A 5.380 in136.65 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.875 in22.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.620 in67 mm |
Hub Length |
N/A 3.190 in81.03 mm |
Dimension CD |
N/A 5.610 in142.49 mm |
Dimension G |
N/A 1 in25.40 mm |
Outside Diameter |
N/A 5.00 in127.00 mm |
Dimension SL |
N/A 1.000 in25.40 mm |
Cubic inches |
N/A 79.75000 in³ |
Performance Data
Nominal Torque |
N/A 2340 in·lb264.38 N·m |
Max. Speed |
N/A 4200 rpm |
Moment of Inertia (Solid) WR2 |
N/A 62.003 lb·in² |
Rated HP at 1 000 rpm |
N/A 3.70 kW |
Rated HP at 1,200 rpm |
N/A 44.40 hp |
Rated HP at 1,800 rpm |
N/A 67.00 hp |
Rated HP at 3,600 rpm |
N/A 133.20 hp |
Spider Performance
Spider Performance |
N/A
|