
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
SW Type
Note: Torque shown below is for a SW99 coupling. An SW100 coupling will have a higher torque rating of 417 in-lbs (47.11 Nm).
- A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).
- A complete LC Type coupling is comprised of one standard L hub (find under L Type components), one LC Type hub (provides collar attachment), one standard snap wrap center, & one collar with screws. (Compared to SW Type, LC Type provides higher RPM limits.)
Note: Torque shown below is for a SW99 coupling. An SW100 coupling will have a higher torque rating of 417 in-lbs (47.11 Nm).
Unit of Measure
Specifications
| Dimensional Data
| Performance Data
| Spider Performance
| Elastomers in Compression
| Notes
Specifications
Description |
N/A SW099/100-SNAP WRAP ONLY |
Coupling Type |
N/A Jaw |
Material |
N/A SOX (NBR) Rubber |
Insert Style |
N/A Snap Wrap without Ring |
Color |
N/A Black |
Type |
N/A Elastomeric Insert |
Weight |
N/A 0.08 lb |
UPC Code |
N/A 685144114952 |
Dimensional Data
Coupling |
N/A SW099, SW100 |
Dimension AA |
N/A 3.08 in78.23 mm |
Dimension HH |
N/A 1.37 in34.80 mm |
Dimension W |
N/A 0.61 in15.49 mm |
Dimension B |
N/A 0.43 in10.92 mm |
Cubic inches |
N/A 29.21811 in³ |
Performance Data
Normal Temperature Range |
N/A -40 to 212 ºF-40 to 100 ºC |
Torque |
N/A 318 in·lb35.93 N·m |
Angular Misalignment |
N/A 1.00 º |
Parallel Misalignment |
N/A 0.150 in |
Shore Hardness |
N/A 80A |
Damping Capacity |
N/A High |
Chemical Resistance |
N/A Good |
Spider Performance
Spider Performance |
N/A
|
Elastomers in Compression
Elastomers in Compression |
N/A
|