
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
LT225 is a unique product. Please consult customer service before ordering.
Unit of Measure
Specifications
| Dimensional Data
| Performance Data
| Spider Performance
| Elastomers in Compression
| Notes
Specifications
Description |
N/A LT225-SPIDER-URE |
Coupling Type |
N/A Jaw |
Material |
N/A Urethane |
Insert Style |
N/A Solid |
Color |
N/A Blue |
Type |
N/A Elastomeric Insert |
Weight |
N/A 0.38 lb |
UPC Code |
N/A 685144124135 |
Dimensional Data
Coupling |
N/A LT225 |
Dimension AA |
N/A 5.44 in138.18 mm |
Dimension HH |
N/A 2.75 in69.85 mm |
Dimension W |
N/A 0.88 in22.35 mm |
Dimension B |
N/A 0.73 in18.54 mm |
Cubic inches |
N/A 26.04237 in³ |
Performance Data
Normal Temperature Range |
N/A -30 to 160 ºF-34 to 71 ºC |
Torque |
N/A 3510.00 in·lb264 N·m |
Angular Misalignment |
N/A 1.00 º |
Parallel Misalignment |
N/A 0.150 in |
Shore Hardness |
N/A 55D, L050 - L110, 90 - 95A, L150 - L236 |
Damping Capacity |
N/A Low |
Chemical Resistance |
N/A Very Good |
Spider Performance
Spider Performance |
N/A
|
Elastomers in Compression
Elastomers in Compression |
N/A
|