
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
External Solid Urethane Ring Elastomer
Note: Torque shown below is for a SW99 urethane spider coupling. An SW100 urethane spider coupling will have a higher torque rating of 626 in-lbs (70.7 Nm).
Note: Torque shown below is for a SW99 urethane spider coupling. An SW100 urethane spider coupling will have a higher torque rating of 626 in-lbs (70.7 Nm).
Unit of Measure
Specifications
| Dimensional Data
| Performance Data
| Spider Performance
| Elastomers in Compression
| Notes
Specifications
Description |
N/A SW099/100-SPIDER RING-URE |
Coupling Type |
N/A Jaw |
Material |
N/A Urethane |
Insert Style |
N/A Solid Ring |
Color |
N/A Blue |
Type |
N/A Elastomeric Insert |
Weight |
N/A 0.07 lb |
UPC Code |
N/A 685144411709 |
Dimensional Data
Coupling |
N/A SW099, SW100 |
Dimension AA |
N/A 78.23 mm |
Dimension HH |
N/A 1.37 in34.80 mm |
Dimension W |
N/A 0.61 in15.49 mm |
Dimension B |
N/A 0.43 in10.92 mm |
Cubic inches |
N/A 5.78670 in³ |
Performance Data
Normal Temperature Range |
N/A -30 to 160 ºF-34 to 71 ºC |
Torque |
N/A 477 in·lb53.9 N·m |
Angular Misalignment |
N/A 1.00 º |
Parallel Misalignment |
N/A 0.150 in |
Shore Hardness |
N/A 55D, L050 - L110, 90 - 95A, L150 - L237 |
Damping Capacity |
N/A Low |
Chemical Resistance |
N/A Very Good |
Spider Performance
Spider Performance |
N/A
|
Elastomers in Compression
Elastomers in Compression |
N/A
|