
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
As the gold standard in underground mining brakes since the 1980's, PT Tech's wet brakes provide high safety and long life. It acts as both a spring-set parking brake and a master cylinder operated dynamic service brake. Contact our Sales and Engineering teams for more information.
Unit of Measure
Specifications
Spline |
N/A Shaft 20T External Spline |
Service Break Torque (lb-in per 100 PSI) |
N/A 1250 in·lb |
Nominal Parking Brake Torque (New) (lb-in) |
N/A 17200 |
Nominal Parking Brake Torque (Worn) (lb-in) |
N/A 14000 |
Max Service Break Pressure |
N/A 1400 psi |
Max Service Break Release Pressure |
N/A 2200 psi |
Min Parking Break Release |
N/A 325 psi |
Recommended Hydraulic Fluid (wt) |
N/A 30 |