
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
1
Part Number |
Description |
Bore Diameter |
Keyway Size |
Type |
Max. Pitch Diameter (Dimension PD) |
Ratio |
UPC Number |
|---|---|---|---|---|---|---|---|
| 68514420769 | N/A 11901-5/8-PULLEY | N/A 5/8 in | N/A 3/16 x 3/32 in | N/A Adjustable Center - Driver | N/A 8.030 in | N/A 3:1 | N/A 20769 |
| 68514420770 | N/A 11901-3/4-PULLEY | N/A 3/4 in | N/A 3/16 x 3/32 in | N/A Adjustable Center - Driver | N/A 8.030 in | N/A 3:1 | N/A 20770 |
| 68514420771 | N/A 11901-7/8-PULLEY | N/A 7/8 in | N/A 3/16 x 3/32 in | N/A Adjustable Center - Driver | N/A 8.030 in | N/A 3:1 | N/A 20771 |
| 68514420773 | N/A 11901-1"-PULLEY | N/A 1 in | N/A 1/4 x 1/8 in | N/A Adjustable Center - Driver | N/A 8.030 in | N/A 3:1 | N/A 20773 |
| 68514420774 | N/A 11901-1-1/8-PULLEY | N/A 1 1/8 in | N/A 1/4 x 1/8 in | N/A Adjustable Center - Driver | N/A 8.030 in | N/A 3:1 | N/A 20774 |
Unit of Measure
1