Hexadrive Series
Models 12905, 12907 Spring-Loaded Driver Pullyes-2
Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Keyway Size 

Type

Max. Pitch Diameter (Dimension PD)

Ratio

UPC Number

68514437336 N/A 12907-1-1/8-PULLEY N/A 1 1/8 in N/A 1/4 x 1/8 in N/A Adjustable Center - Driver N/A 9.700 in N/A 3:1 N/A 37336
68514421876 N/A 12907-1-3/8-PULLEY N/A 1 3/8 in N/A 5/16 x 5/32 in N/A Adjustable Center - Driver N/A 9.700 in N/A 3:1 N/A 21876
Unit of Measure
1