Hexadrive Series-2
Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Model

Outside Diameter

Overall Length

Weight

UPC Number

68514437340 N/A 12908-1-1/8-PULLEY N/A 1 1/8 in N/A 12908 N/A 10.000 in N/A 6.440 in N/A 25.12 lb N/A 37340
68514437341 N/A 12908-1-3/8-PULLEY N/A 1 3/8 in N/A 12908 N/A 10.000 in N/A 6.440 in N/A 25.12 lb N/A 37341
Unit of Measure
1