
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
1
Part Number |
Description |
Bore Diameter |
Keyway Size |
Type |
Max. Pitch Diameter (Dimension PD) |
Ratio |
UPC Number |
|---|---|---|---|---|---|---|---|
| 68514421892 | N/A 13210-1-3/8-PULLEY | N/A 1 3/8 in | N/A 5/16 x 5/32 in | N/A Adjustable Center - Driver | N/A 10.350 in | N/A 2.3:1 | N/A 21892 |
| 68514421893 | N/A 13210-1-5/8-PULLEY | N/A 1 5/8 in | N/A 3/8 x 3/16 in | N/A Adjustable Center - Driver | N/A 10.350 in | N/A 2.3:1 | N/A 21893 |
| 68514421894 | N/A 13210-1-7/8-PULLEY | N/A 1 7/8 in | N/A 1/2 x 1/4 in | N/A Adjustable Center - Driver | N/A 10.350 in | N/A 2.3:1 | N/A 21894 |
| 68514442434 | N/A 13210-2-1/8-PULLEY | N/A 2 1/8 in | N/A 1/2 x 1/4 in | N/A Adjustable Center - Driver | N/A 10.350 in | N/A 2.3:1 | N/A 42434 |
Unit of Measure
1