Hexadrive Series-2
Models 21401, 21407 Spring-Loaded Driver Pulleys - Imperial-2
Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Keyway Size 

Type

Max. Pitch Diameter (Dimension PD)

Ratio

UPC Number

68514435797 N/A 21401-5/8-PULLEY N/A 5/8 in N/A 3/16 x 3/32 in N/A Adjustable Center - Driver N/A 5.800 in N/A 2.6 to 1 N/A 35797
68514421106 N/A 21401-3/4-PULLEY N/A 3/4 in N/A 3/16 x 3/32 in N/A Adjustable Center - Driver N/A 5.800 in N/A 2.6 to 1 N/A 21106
68514421107 N/A 21401-7/8-PULLEY N/A 7/8 in N/A 3/16 x 3/32 in N/A Adjustable Center - Driver N/A 5.800 in N/A 2.6 to 1 N/A 21107
Unit of Measure
1