
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
1
Part Number |
Description |
Bore Diameter |
Keyway Size |
Type |
Max. Pitch Diameter (Dimension PD) |
Ratio |
UPC Number |
|---|---|---|---|---|---|---|---|
| 68514421111 | N/A 21901-5/8-PULLEY | N/A 5/8 in | N/A 3/16 x 3/32 in | N/A Adjustable Center - Driver | N/A 8.030 in | N/A 3:1 | N/A 21111 |
| 68514421112 | N/A 21901-3/4-PULLEY | N/A 3/4 in | N/A 3/16 x 3/32 in | N/A Adjustable Center - Driver | N/A 8.030 in | N/A 3:1 | N/A 21112 |
| 68514421113 | N/A 21901-7/8-PULLEY | N/A 7/8 in | N/A 3/16 x 3/32 in | N/A Adjustable Center - Driver | N/A 8.030 in | N/A 3:1 | N/A 21113 |
| 68514421114 | N/A 21901-1"-PULLEY | N/A 1 in | N/A 1/4 x 1/8 in | N/A Adjustable Center - Driver | N/A 8.030 in | N/A 3:1 | N/A 21114 |
| 68514421115 | N/A 21901-1-1/8-PULLEY | N/A 1 1/8 in | N/A 1/4 x 1/8 in | N/A Adjustable Center - Driver | N/A 8.030 in | N/A 3:1 | N/A 21115 |
Unit of Measure
1