
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
1
Part Number |
Description |
Bore Diameter |
Keyway Size |
Type |
Max. Pitch Diameter (Dimension PD) |
Ratio |
UPC Number |
|---|---|---|---|---|---|---|---|
| 68514426344 | N/A 21902-5/8-PULLEY | N/A 5/8 in | N/A 3/16 x 3/32 in | N/A Adjustable Center - Driver | N/A 8.030 in | N/A 3:1 | N/A 26344 |
| 68514421132 | N/A 21902-3/4-PULLEY | N/A 3/4 in | N/A 3/16 x 3/32 in | N/A Adjustable Center - Driver | N/A 8.030 in | N/A 3:1 | N/A 21132 |
| 68514421133 | N/A 21902-7/8-PULLEY | N/A 7/8 in | N/A 3/16 x 3/32 in | N/A Adjustable Center - Driver | N/A 8.030 in | N/A 3:1 | N/A 21133 |
| 68514421135 | N/A 21902-1"-PULLEY | N/A 1 in | N/A 1/4 x 1/8 in | N/A Adjustable Center - Driver | N/A 8.030 in | N/A 3:1 | N/A 21135 |
| 68514421136 | N/A 21902-1-1/8-PULLEY | N/A 1 1/8 in | N/A 1/4 x 1/8 in | N/A Adjustable Center - Driver | N/A 8.030 in | N/A 3:1 | N/A 21136 |
Unit of Measure
1