
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
1
Part Number |
Description |
Bore Diameter |
Keyway Size |
Type |
Max. Pitch Diameter (Dimension PD) |
Ratio |
UPC Number |
|---|---|---|---|---|---|---|---|
| 68514437333 | N/A 22905-1"-PULLEY | N/A 1 in | N/A 1/4 x 1/8 in | N/A Adjustable Center - Driver | N/A 9.700 in | N/A 3:1 | N/A 37333 |
| 68514437334 | N/A 22905-1-1/8-PULLEY | N/A 1 1/8 in | N/A 1/4 x 1/8 in | N/A Adjustable Center - Driver | N/A 9.700 in | N/A 3:1 | N/A 37334 |
| 68514437335 | N/A 22905-1-3/8-PULLEY | N/A 1 3/8 in | N/A 5/16 x 5/32 in | N/A Adjustable Center - Driver | N/A 9.700 in | N/A 3:1 | N/A 37335 |
| 68514463910 | N/A 22905-1-3/16-PULLEY | N/A 1 3/16 in | N/A 1/4 x 1/8 in | N/A Adjustable Center - Driver | N/A 9.700 in | N/A 3:1 | N/A 63910 |
Unit of Measure
1