
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
1
Part Number |
Description |
Bore Diameter |
Model |
Outside Diameter |
Overall Length |
Weight |
UPC Number |
|---|---|---|---|---|---|---|---|
| 68514442282 | N/A 31901-5/8-PULLEY | N/A 5/8 in | N/A 31901 | N/A 8.250 in | N/A 9.440 in | N/A 12.50 lb | N/A 42282 |
| 68514442295 | N/A 31901-3/4-PULLEY | N/A 3/4 in | N/A 31901 | N/A 8.250 in | N/A 9.440 in | N/A 12.50 lb | N/A 42295 |
| 68514442297 | N/A 31901-7/8-PULLEY | N/A 7/8 in | N/A 31901 | N/A 8.250 in | N/A 9.440 in | N/A 12.50 lb | N/A 42297 |
| 68514442298 | N/A 31901-1"-PULLEY | N/A 1 in | N/A 31901 | N/A 8.250 in | N/A 9.440 in | N/A 12.50 lb | N/A 42298 |
| 68514442299 | N/A 31901-1-1/8-PULLEY | N/A 1 1/8 in | N/A 31901 | N/A 8.250 in | N/A 9.440 in | N/A 12.50 lb | N/A 42299 |
Unit of Measure
1