
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
1
Part Number |
Description |
Bore Diameter |
Model |
Outside Diameter |
Overall Length |
Weight |
UPC Number |
|---|---|---|---|---|---|---|---|
| 68514437870 | N/A 31903-1"-PULLEY | N/A 1 in | N/A 31903 | N/A 8.250 in | N/A 5.380 in | N/A 12.50 lb | N/A 37870 |
| 68514442302 | N/A 31903-5/8-PULLEY | N/A 5/8 in | N/A 31903 | N/A 8.250 in | N/A 5.380 in | N/A 12.50 lb | N/A 42302 |
| 68514442303 | N/A 31903-3/4-PULLEY | N/A 3/4 in | N/A 31903 | N/A 8.250 in | N/A 5.380 in | N/A 12.50 lb | N/A 42303 |
| 68514442304 | N/A 31903-7/8-PULLEY | N/A 7/8 in | N/A 31903 | N/A 8.250 in | N/A 5.380 in | N/A 12.50 lb | N/A 42304 |
| 68514442305 | N/A 31903-1-1/8-PULLEY | N/A 1 1/8 in | N/A 31903 | N/A 8.250 in | N/A 5.380 in | N/A 12.50 lb | N/A 42305 |
Unit of Measure
1