Mounting - Hexact Electric Control Adjustable Pulleys
Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Model

Outside Diameter

Overall Length

Weight

UPC Number

68514442315 N/A 32907-1"-PULLEY N/A 1 in N/A 32907 N/A 10.000 in N/A 6.440 in N/A 25.00 lb N/A 42315
68514442316 N/A 32907-1-1/8-PULLEY N/A 1 1/8 in N/A 32907 N/A 10.000 in N/A 6.440 in N/A 25.00 lb N/A 42316
68514442317 N/A 32907-1-3/8-PULLEY N/A 1 3/8 in N/A 32907 N/A 10.000 in N/A 6.440 in N/A 25.00 lb N/A 42317
Unit of Measure
1